Catalog navigation
Wybór modelu CAD
All
Electro
HELP_VARIABLE
Company
Bel Fuse
Description
FCBA1-0805F-R68J
Bill of material
FCBA1-0805F-R68J
PN
Part Number
FCBA1-0805F-R68J
DESC
Description
Ferrite Bead, 680nH, 190mA, 1LN
IRMS
I rms
0,19 A
INDUCTANCE
Inductance
0,68 uH
DCR
2,10 Ohm
MAXHEIGHT
Max Height
1,52 mm
DIMENSIONS
Dimensions Max
2.30 x 1.73 mm
PACKAGING
Packaging
Tape and Reel
Preview - Generation
Podgląd
3D
2D