Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Bel Fuse
Description
FCBA1-0805F-6N8J
Bill of material
FCBA1-0805F-6N8J
PN
Part Number
FCBA1-0805F-6N8J
DESC
Description
Ferrite Bead, 6.8nH, 600mA, 1LN
IRMS
I rms
0,6 A
INDUCTANCE
Inductance
0,0068 uH
DCR
0,110 Ohm
MAXHEIGHT
Max Height
1,52 mm
DIMENSIONS
Dimensions Max
2.30 x 1.73 mm
PACKAGING
Packaging
Tape and Reel
Preview - Generation
Preview
3D
2D