Catalog navigation
Výběr CAD modelu
All
Electro
HELP_VARIABLE
Company
Bel Fuse
Description
FCBA1-0603F-22NJ
Bill of material
FCBA1-0603F-22NJ
PN
Part Number
FCBA1-0603F-22NJ
DESC
Description
Ferrite Bead, 22nH, 700mA, 1LN
IRMS
I rms
0,7 A
INDUCTANCE
Inductance
0,022 uH
DCR
0,190 Ohm
MAXHEIGHT
Max Height
1,02 mm
DIMENSIONS
Dimensions Max
1.80 x 1.12 mm
PACKAGING
Packaging
Tape and Reel
Preview - Generation
Náhled
3D
2D