Catalog navigation
CAD-Modellauswahl
Alle
Electro
HELP_VARIABLE
Company
Bel Fuse
Description
FCBA1-0402F-6N2J
Bill of material
FCBA1-0402F-6N2J
PN
Part Number
FCBA1-0402F-6N2J
DESC
Description
Ferrite Bead, 6.2nH, 760mA, 1LN
IRMS
I rms
0,76 A
INDUCTANCE
Inductance
0,0062 uH
DCR
0,083 Ohm
MAXHEIGHT
Max Height
0,66 mm
DIMENSIONS
Dimensions Max
1.19 x 0.70 mm
PACKAGING
Packaging
Tape and Reel
Preview - Generation
Vorschau
3D
2D