Catalog navigation
CAD模型選擇
All
Electro
HELP_VARIABLE
Company
Bel Fuse
Description
FCBA1-0402F-3N3J
Bill of material
FCBA1-0402F-3N3J
PN
Part Number
FCBA1-0402F-3N3J
DESC
Description
Ferrite Bead, 3.3nH, 840mA, 1LN
IRMS
I rms
0,84 A
INDUCTANCE
Inductance
0,0033 uH
DCR
0,066 Ohm
MAXHEIGHT
Max Height
0,66 mm
DIMENSIONS
Dimensions Max
1.19 x 0.70 mm
PACKAGING
Packaging
Tape and Reel
Preview - Generation
預覽
3D
2D