Catalog navigation
CADモデル選択
全て
Electro
HELP_VARIABLE
Company
Bel Fuse
Description
F1C2-070707W-1R0M
Bill of material
F1C2-070707W-1R0M
PN
Part Number
F1C2-070707W-1R0M
DESC
Description
Shielded SMD High Power Inductor, 1uH, 20A, 1LN, 7.8 x 8.05mm Footprint , 7mm Height Profile
INDUCTANCE
Inductance
1 uH
CURRENT
Current
20 A
SATURATION
Saturation
31.8 A
DCR
2.81 Ohm
TF
Test Frequency
100 KHz
MH
Max Height
7 mm
DIMENSIONS
Dimensions Max
7.8 x 8.05 x 7 mm
SHIELDING
Shielding
Shielded
PACKAGING
Packaging
Tape & Reel
Preview - Generation
プレビュー
3D
2D