Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Bel Fuse
Description
F1C2-070703W-5R6M
Bill of material
F1C2-070703W-5R6M
PN
Part Number
F1C2-070703W-5R6M
DESC
Description
Shielded SMD High Power Inductor, 5.6uH, 5.3A, 1LN, 7.8 x 8.05mm Footprint , 3.1mm Height Profile
INDUCTANCE
Inductance
5.6 uH
CURRENT
Current
5.3 A
SATURATION
Saturation
9 A
DCR
33.2 Ohm
TF
Test Frequency
100 KHz
MH
Max Height
3.1 mm
DIMENSIONS
Dimensions Max
7.8 x 8.05 x 3.1 mm
SHIELDING
Shielding
Shielded
PACKAGING
Packaging
Tape & Reel
Preview - Generation
Preview
3D
2D