Catalog navigation
CAD模型選擇
All
Electro
HELP_VARIABLE
Company
Bel Fuse
Description
F1C2-060606W-150M
Bill of material
F1C2-060606W-150M
PN
Part Number
F1C2-060606W-150M
DESC
Description
Shielded SMD High Power Inductor, 15uH, 4.5A, 1LN, 6.6 x 6.8mm Footprint , 6mm Height Profile
INDUCTANCE
Inductance
15 uH
CURRENT
Current
4.5 A
SATURATION
Saturation
5 A
DCR
43.75 Ohm
TF
Test Frequency
100 KHz
MH
Max Height
6 mm
DIMENSIONS
Dimensions Max
6.6 x 6.8 x 6 mm
SHIELDING
Shielding
Shielded
PACKAGING
Packaging
Tape & Reel
Preview - Generation
預覽
3D
2D