Catalog navigation
Výběr CAD modelu
All
Electro
HELP_VARIABLE
Company
Bel Fuse
Description
F1C2-050503W-R47M
Bill of material
F1C2-050503W-R47M
PN
Part Number
F1C2-050503W-R47M
DESC
Description
Shielded SMD High Power Inductor, 0.47uH, 13.7A, 1LN, 5.5 x 5.7mm Footprint , 3.1mm Height Profile
INDUCTANCE
Inductance
0.47 uH
CURRENT
Current
13.7 A
SATURATION
Saturation
24 A
DCR
4.13 Ohm
TF
Test Frequency
100 KHz
MH
Max Height
3.1 mm
DIMENSIONS
Dimensions Max
5.5 x 5.7 x 3.1 mm
SHIELDING
Shielding
Shielded
PACKAGING
Packaging
Tape & Reel
Preview - Generation
Náhled
3D
2D