Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
ROSE Systemtechnik
Description
Ex Polyester
Bill of material
260808060
BESTNR
Order number
260808060
HERSTELLER
Manufacturer
Rose Systemtechnik GmbH
BENENNUNG
Short description
Ex Polyester
GEW
Weight
282 g
H
Height
75
mm
B
Width
80
[mm]
T
Depth
56
[mm]
MATERIAL
Material quality
Polyester
IP
Protection class according to EN 60529
IP66
RAL
Housing Colour
Graphite black (RAL 9011)
BRENNVERHALTEN
Self-extinguishing
V0 UL 94
OBERFLAECHEN
IEC 60093
<10^9 Ohm
DURCHSCHLAG
IEC 60243-1
18 KV/mm
CRDICHTUNG1
Standard seal
VMQ-(Silikon)
CRDICHTUNG2
min. temperature
-55 [°C]
CRDICHTUNG3
[°C] max. temperature
135 [°C]
TOXISCH
Halogen free
ETIM8
ETIM 8 classification
EC002503
URSPRUNGSLANG
Country of origin
HU
ZOLLTARIFNUMMER
Customs tariff number
39269097
LINK
Further details / technical data
https://www.rose-systemtechnik.com/rose-products/26080806
Preview - Generation
Preview
3D
2D