Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
ROSE Systemtechnik
Description
Ex Polyester Enclosure Cabinet Polyglas
Bill of material
262030000
BESTNR
Order number
262030000
HERSTELLER
Manufacturer
Rose Systemtechnik GmbH
BENENNUNG
Short description
Ex Polyester Enclosure Cabinet Polyglas
GEW
Weight
2200 g
H
Height
200
mm
B
Width
300
mm
T
Depth
168
mm
MATERIAL
Material quality
Polyester
IP
Protection class according to EN 60529
IP66
RAL
Housing Colour
Graphite black (RAL 9011)
OBERFLAECHEN
IEC 60093
<10^9 Ohm
CRDICHTUNG1
Standard seal
VMQ-(Silikon)
CRDICHTUNG2
min. temperature
-55 °C
CRDICHTUNG3
max. temperature
135 °C
TOXISCH
Halogen free
ETIM8
ETIM 8 classification
EC002503
URSPRUNGSLANG
Country of origin
DE
ZOLLTARIFNUMMER
Customs tariff number
39269097
LINK
Further details / technical data
https://www.rose-systemtechnik.com/rose-products/26203000
Preview - Generation
Preview
3D
2D