您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: ifm electronic
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ifm electronic
EVC829
ifm electronic
Connection technology
pre-wired cables / by the metre
jumper cables
jumper cables
Powered by
CAD模型選擇
All
Electro
All
Electro
{ifm_electronic/280/280_010/280_010_020/280_010_020_010/evc829.prj},{NB=EVC829},{BN=EVC829},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{PREVIEW=../../../_pool_/5f/fc/pc_evc255ab_01.png},{PRODUKTFOTO=../../../_pool_/5f/fc/pc_evc255ab_01.png},{DESCRIPTIONSHORT=EVC829: Verbindungskabel; Betriebsspannung < 50 V AC; 4 m; PUR; Gehäusewerkstoff},{DESCLONG=Verbindungskabel; Betriebsspannung < 50 V AC; 4 m; PUR; Gehäusewerkstoffe Gehäuse: TPU orange; Dichtung: FKM; IP 65; IP 67; IP 68; IP 69K; Silikonfrei ja; Halogenfrei ja; Vergoldete Kontakte ja},{MANUNAME=ifm electronic gmbh},{DATASHEET=DATASHEET},{MANUTYPEDESC=VDOGH030MSS0004H03STGF030MSS},{ERPGRSUPPLIER=L1},{DELTIME=10.0},{ARTICLE_STATUS=false},{ORDERUNIT=PCE},{CONTENTUNIT=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
ifm electronic
Description
EVC829 - jumper cables
Bill of material
EVC829
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
EVC829: Connection cable; Operating voltage < 50 V AC; 4 m; PUR; housing materia
DESCLONG
Long Description
Connection cable; Operating voltage < 50 V AC; 4 m; PUR; housing materials housing: TPU orange; Sealing: FKM; IP 65; IP 67; IP 68; IP 69K; Free from silicone yes; Halogen-free yes; Gold-plated contacts yes
BN
Bestellnummer
EVC829
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
Preview - Generation
預覽
生成CAD模型
3D
2D