Catalog navigation
CAD模型選擇
All
Electro
HELP_VARIABLE
Company
ifm electronic
Description
EVC032 - jumper cables
Bill of material
EVC032
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
EVC032: Connection cable; Operating voltage < 250 V AC; 1 m; PUR; IP 65; IP 67;
DESCLONG
Long Description
Connection cable; Operating voltage < 250 V AC; 1 m; PUR; IP 65; IP 67; IP 68; IP 69K; Free from silicone yes; Halogen-free yes; Gold-plated contacts yes
BN
Bestellnummer
EVC032
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
Preview - Generation
預覽
3D
2D