Catalog navigation
CAD model selection
All
Electro
Discontinued product
Product discontinued since 31 Aug 2024. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
HELP_VARIABLE
Company
CKD
Description
ETS-05-P4
Bill of material
ETS-05-02005-EM1NNNNN-M-N-P4
MODEL
Model no.
ETS
A
Body size
05
B
Screw lead
C
Stroke length
POS
mm
Enter value for POS
mm
cm
inch
ft
D
Motor mounting method
E
Motor manufacturer for installation
F
Motor capacity
G
Brake
H
Origin sensor
I
Limit Sensor
J
Option 1
K
Option 2
L
Special specifications
M : Magnetic slider (magnetic iron type sliding washer)
ART
Anti-rust treatment
INFOTEXT
Infotext
Dimensions
LL
216.000 mm
AA
60.000 mm
M
2.000
N
3.000
P
40 mm
W
Weight
1.5 kg
Preview - Generation
Preview
3D
2D