Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Hammond Manufacturing
Description
EN4DH162424LG
Bill of material
EN4DH162424LG
ORDERNO
EN4DH162424LG
PAINT_COLOR
paint color
Light Gray
RACK_TYPE
rack type
Wall Mount
RACK_UNITS
rack units
7
RAIL_TYPE
rail type
Tapped 10-32
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
88 lbs (39.92 kg)
SIZE_H_X_W_X_D
size h x w x d
16 in x 24 in x 24 in (406 mm x 610 mm x 610 mm)
UNSPSC
unspsc
43223306
UPC
upc
62398016313
NAME
name
EN4DH162424LG
Preview - Generation
Preview
3D
2D