Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Qualtek Electronics
Description
EMI Power Line Filters
Bill of material
849-06002
ORDERNO
CATEGORY
category
Chassis Mount EMI Filter
CURRENT__A_
current (a)
DIMENSIONS__IN_
dimensions (in)
FREQUENCY__HZ_
frequency (hz)
5060
HIPOT_RATING__L_G___VDC_
hipot rating (l-g) (vdc)
2250
HIPOT_RATING__L_L___VDC_
hipot rating (l-l) (vdc)
1450
INPUT_TYPE
input type
0.250 FASTON
LEAKAGE_MAX__115VAC__60HZ__MA
leakage max (115vac, 60hz) ma
LEAKAGE_MAX__250VAC__50HZ__MA
leakage max (250vac, 50hz) ma
MAX_OPERATING_TEMP___C_
max operating temp (°c)
MIN_OPERATING_TEMP___C_
min operating temp (°c)
-20
MOUNTING_STYLE
mounting style
Chassis Mount
OUTPUT_TYPE
output type
0.250 FASTON
SERIES
series
VOLTAGE
voltage
115250VAC
NAME
name
Preview - Generation
Preview
3D
2D