您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
DL ALU DALI DN 150 14 W 6500 K IP44/IP20 WT
LEDVANCE
LED luminaires
Powered by
CAD模型選擇
All
Electro
All
Electro
{ledvance/led20luminaires/emergency20lighting.prj},{NB=DL ALU DALI DN 150 14 W 6500 K IP44/IP20 WT},{ORDERNO=DL ALU DALI DN 150 14 W 6500 K IP44/IP20 WT},{APPARENT_LOAD=14.000},{CALCULATE_COEFFICIENT_OF_UTILIZATION=0},{COEFFICIENT_OF_UTILIZATION=0},{COLOR_TEMPERATURE=6500},{COST=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{DEFAULT_ELEVATION=0},{HOST=5},{LED_DRIVER_VISIBILITY=1},{LIGHT_SOURCE=0},{LUMINOUS_FLUX=1330},{MASSUNIT=1},{MOUNTING_CLIPS_VISIBILITY=1},{PART_TYPE=0},{ROOM_CALCULATION_POINT=0},{ROUND_CONNECTOR_DIMENSION=1},{SHARED=0},{CONTENT_CREATION_DATE=6.7.2021},{CONTENT_MODIFIED_DATE=6.7.2021},{CONTENT_VERSION=1},{DESIGN_OPTION=-1},{EAN_CODE=4058075202658},{MANUFACTURER=LEDVANCE},{MODEL=DL ALU DALI DN 150 14 W 6500 K IP44/IP20 WT}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
LEDVANCE
Description
Emergency lighting
Bill of material
DL ALU DALI DN 150 14 W 6500 K IP44/IP20 WT
ORDERNO
DL ALU DALI DN 150 14 W 6500 K IP44/IP20 WT
DL ALU DALI DN 150 14 W 6500 K IP44/IP20 WT
APPARENT_LOAD
apparent load
14.000
14.000
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_TEMPERATURE
color temperature
6500
6500
CONTENT_CREATION_DATE
content creation date
6.7.2021
CONTENT_MODIFIED_DATE
content modified date
6.7.2021
CONTENT_VERSION
content version
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
EAN_CODE
ean code
4058075202658
4058075202658
HOST
host
5
LED_DRIVER_VISIBILITY
led driver visibility
1
LIGHT_SOURCE
light source
0
LUMINOUS_FLUX
luminous flux
1330
1330
MANUFACTURER
manufacturer
LEDVANCE
MASSUNIT
massunit
1
MODEL
model
DL ALU DALI DN 150 14 W 6500 K IP44/IP20 WT
DL ALU DALI DN 150 14 W 6500 K IP44/IP20 WT
MOUNTING_CLIPS_VISIBILITY
mounting clips visibility
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.11
OMNICLASS_TITLE
omniclass title
Downlights
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
https://www.ledvance.com/professional/search?query=4058075202658
https://www.ledvance.com/professional/search?query=4058075202658
VERSION
version
2021
NAME
name
Preview - Generation
預覽
生成CAD模型
3D
2D