Catalog navigation
CAD Model seçimi
All
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
EMC .W6B Metal hoodshousings(IP67)
Bill of material
EMC.W6B-TE-2B-PG13.5
ORDERNO
VAR___LEVER_TYPE
---lever type
VAR___MATERIAL
---material
DEGREE_OF_PROTECTION_ACC_TO_DIN_EN_60_529FOR_COUPIED_CONNECTOR
degree of protection acc.to din en 60 529for coupied connector
FLAMMABILITY_ACC_TO_UL_94
flammability acc.to ul 94
HOODSHOUSINGS_SEAL
hoodshousings seal
LIMITING_TEMPERATURES
limiting temperatures
MATERIAL
material
SURFACE
surface
NAME
name
LOCKING_ELEMENT
locking element
VAR___MATERIA
---materia
COLOUR
colour
DEGREE_OF_PROTECTION_ACC_TO_DIN_EN60_529_FOR_COUPLED_CONNECTOR
degree of protection acc.to din en60 529 for coupled connector
FLAMMABILITY_ACC__TO_UL_94
flammability acc. to ul 94
Preview - Generation
Öngörünüm
3D
2D