Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Hammond Manufacturing
Description
EJ884S16
Bill of material
EJ884S16
ORDERNO
EJ884S16
CSA_CERT___
csa cert. #
LR21001
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
7 lbs (3.18 kg)
SIZE_H_X_W_X_D
size h x w x d
8 in x 8 in x 4 in (203 mm x 203 mm x 102 mm)
UL_FILE__
ul file #
E65324
UNSPSC
unspsc
39121324
UPC
upc
62398017350
NAME
name
EJ884S16
Preview - Generation
Preview
3D
2D