Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Hammond Manufacturing
Description
EJ14126S16
Bill of material
EJ14126S16
ORDERNO
EJ14126S16
CSA_CERT___
csa cert. #
LR21001
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
19 lbs (8.62 kg)
SIZE_H_X_W_X_D
size h x w x d
14 in x 12 in x 6 in (356 mm x 305 mm x 152 mm)
UL_FILE__
ul file #
E65324
UNSPSC
unspsc
39121324
UPC
upc
62398005013
NAME
name
EJ14126S16
Preview - Generation
Preview
3D
2D