Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Hammond Manufacturing
Description
EJ1264SS
Bill of material
EJ1264SS
ORDERNO
EJ1264SS
CSA_CERT___
csa cert. #
LR21001
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
9 lbs (4.08 kg)
SIZE_H_X_W_X_D
size h x w x d
12 in x 6 in x 4 in (305 mm x 152 mm x 102 mm)
UL_FILE__
ul file #
E65324
UNSPSC
unspsc
39121324
UPC
upc
62398017341
NAME
name
EJ1264SS
Preview - Generation
Preview
3D
2D