Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
ETI
Description
EFI Residual current circuit breakers
Bill of material
002063145
ORDERNO
AMBIENT_TEMPERATURE_DURING_OPERATING
ambient temperature during operating
°C
BASIC_PACKAGING_VOLUME
basic packaging volume
BUILT_IN_DEPTH
built-in depth
CATALOGUE_GROUP
catalogue group
CONNECTABLE_CONDUCTOR_CROSS_SECTION_MULTI_WIRED
connectable conductor cross section multi-wired
mm²
CONNECTABLE_CONDUCTOR_CROSS_SECTION_SOLID_CORE
connectable conductor cross section solid-core
mm²
CUSTOMS_TARIFF
customs tariff
DEGREE_OF_PROTECTION__IP_
degree of protection (ip)
DESCRIPTION
description
EAN_CODE_BASIC_PACKAGING
ean code basic packaging
EAN_CODE_PACKAGING_TRANSPORT
ean code packaging transport
EAN_CODE_PRODUCT
ean code product
ETI_CODE
eti code
FREQUENCY
frequency
FUNCTION
function
LEAKAGE_CURRENT_TYPE
leakage current type
LEVEL
level
EFI Residual current circuit breakers
MOUNTING_METHOD
mounting method
NOMINAL_RATED_CURRENT
nominal rated current
NOMINAL_RATED_VOLTAGE
nominal rated voltage
NUMBER_OF_POLES
number of poles
PACKAGING_VOLUME
packaging volume
PALETE_VOLUME
palete volume
POLLUTION_DEGREE
pollution degree
QTY__BASIC_PACKAGING
qty. basic packaging
1
QTY__PACKAKING
qty. packaking
QTY__TRANSPORT
qty. transport
RATED_CURRENT__A_
rated current (a)
RATED_FAULT_CURRENT
rated fault current
RATED_IMPULSE_WITHSTAND_VOLTAGE_UIMP
rated impulse withstand voltage uimp
kV
RATED_INSULATION_VOLTAGE_UI
rated insulation voltage ui
V
RATED_RESIDUAL_CURRENT__A_
rated residual current (a)
SELECTIVE_PROTECTION
selective protection
SHORT_CIRCUIT_BREAKING_CAPACITY__ICW_
short-circuit breaking capacity (icw)
SURGE_CURRENT_CAPACITY
surge current capacity
TYPE
type
WEIGHT
weight
WEIGHT_BASIC_PACKAGING
weight basic packaging
WEIGHT_PACKAGING_TRANSPORT
weight packaging transport
WEIGHT_PRODUCT
weight product
WIDTH_IN_NUMBER_OF_MODULAR_SPACINGS
width in number of modular spacings
WITH_INTERLOCKING_DEVICE
with interlocking device
NAME
name
ADDITIONAL_EQUIPMENT_POSSIBLE
additional equipment possible
RATED_SHORT_CIRCUIT_BREAKING_CAPACITY_IEC_60947_2
rated short-circuit breaking capacity iec 60947-2
SHORT_TIME_DELAYED_TRIPPING
short-time delayed tripping
Preview - Generation
Preview
3D
2D