Catalog navigation
CAD模型選擇
All
Electro
HELP_VARIABLE
Company
Fulton Boiler
Description
EDR4000-5000-6000
Bill of material
Endura+ 6000
ORDERNO
Endura+ 6000
ALWAYS_VERTICAL
always vertical
1
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D101
d101
0.250
D107
d107
0.010
D73
d73
0.167
D76
d76
6.564
D81
d81
0.917
D83
d83
0.083
D85
d85
0.833
D87
d87
0.500
D89
d89
0.005
D91
d91
0.333
D93
d93
0.083
D95
d95
0.917
D97
d97
0.083
D99
d99
0.167
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Endura+ Condensing Boiler
DESIGN_OPTION
design option
-1
HOST
host
0
MANUFACTURER
manufacturer
The Fulton Companies
MASSUNIT
massunit
1
MODEL
model
EDR+ 6000
OMNICLASS_NUMBER
omniclass number
23.75.10.11.14.14
OMNICLASS_TITLE
omniclass title
Condensing Boilers
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
https://fulton.com/product-profile.php?ptc=hw&uid=48
VERSION
version
2017
WORK_PLANE_BASED
work plane-based
0
NAME
name
EDR4000-5000-6000
Preview - Generation
預覽
3D
2D