Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Fulton Boiler
Description
EDR-2000
Bill of material
EDR-2000
ORDERNO
EDR-2000
AIR_INLET
air inlet
8
AIRINLETBOXFRONTOFFSET
airinletboxfrontoffset
0.917
AIRINLETBOXHEIGHT
airinletboxheight
0.099
AIRINLETBOXLENGTH
airinletboxlength
0.844
AIRINLETBOXWIDTH
airinletboxwidth
1.010
AIRINLETBOXWIDTHOFFSET
airinletboxwidthoffset
0.505
AIRINLETHEIGHT
airinletheight
0.083
AIRINLETOFFSET
airinletoffset
1.339
AIRINLETRADIUS
airinletradius
0.333
ALWAYS_VERTICAL
always vertical
1
BOILERDEPTHOFFSET
boilerdepthoffset
1.953
BOILERHEIGHT
boilerheight
6.521
CHANNELCENTEROFFSET
channelcenteroffset
0.995
CHANNELHEIGHT
channelheight
0.125
CHANNELLENGTH
channellength
4.234
CHANNELTHICKNESS
channelthickness
0.016
CHANNELWIDTH
channelwidth
0.417
CLASSIFICATION
classification
0
COLLARWIDTH
collarwidth
0.005
CONDENSATEDRAIN
condensatedrain
0.260
CONDENSATEDRAINLENGTH
condensatedrainlength
0.333
CONDENSATEDRAINRADIUS
condensatedrainradius
0.042
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DISPLAYMODULEHEIGHT
displaymoduleheight
4.765
DISPLAYMODULESCREENOFFSET
displaymodulescreenoffset
0.083
DISPLAYMODULESCREENSIDEOFFSET
displaymodulescreensideoffset
0.167
DISPLAYMODULEWIDTH
displaymodulewidth
0.792
DISPLAYMODULEWIDTHOFFSET
displaymodulewidthoffset
0.396
DISPLAYSCREENSIDEOFFSET
displayscreensideoffset
0.396
DISPLAYSCREENWIDTH
displayscreenwidth
0.276
DRAIN_CONNECTION_NPT
drain connection npt
1.500
ELECTRICAL
electrical
120.000
EXHAUST_OUTLET
exhaust outlet
8
EXHAUSTOUTLETBACKOFFSET
exhaustoutletbackoffset
0.521
EXHAUSTOUTLETBOXBOTTOMHEIGHT
exhaustoutletboxbottomheight
0.255
EXHAUSTOUTLETBOXLENGTH
exhaustoutletboxlength
0.911
EXHAUSTOUTLETBOXSTARTLENGTH
exhaustoutletboxstartlength
0.089
EXHAUSTOUTLETBOXTOPHEIGHT
exhaustoutletboxtopheight
0.703
EXHAUSTOUTLETBOXWIDTH
exhaustoutletboxwidth
0.854
EXHAUSTOUTLETCOLLARHEIGHT
exhaustoutletcollarheight
0.943
EXHAUSTOUTLETCOLLARSIDEOFFSET
exhaustoutletcollarsideoffset
0.536
EXHAUSTOUTLETCOLLARWIDTH
exhaustoutletcollarwidth
1.047
EXHAUSTOUTLETHEIGHT
exhaustoutletheight
0.167
EXHAUSTOUTLETRADIUS
exhaustoutletradius
0.333
EXHAUSTOUTLETSIDEOFFSET
exhaustoutletsideoffset
0.737
EXHAUSTOUTLETWIDTHOFFSET
exhaustoutletwidthoffset
0.281
EXHUASTAIRFLOW
exhuastairflow
35,300 ACFH
FREQUENCY
frequency
60
FUEL_INLET
fuel inlet
1.500
FUELINLETRADIUS
fuelinletradius
0.062
FUELTRAINBOTTOMHEIGHT
fueltrainbottomheight
5.435
FUELTRAININLETBACKOFFSET
fueltraininletbackoffset
0.302
FUELTRAININLETHEIGHT
fueltraininletheight
5.880
FUELTRAININLETSIDEOFFSET
fueltraininletsideoffset
0.479
FUELTRAINLENGTH
fueltrainlength
1.005
FUELTRAINVALVELENGTH
fueltrainvalvelength
0.256
FULL_LOAD_AMPS_LESS_THAN
full load amps less than
20
HOST
host
0
HOTWATERINLETOUTLETFLANGEWIDTH
hotwaterinletoutletflangewidth
0.078
HOTWATERINLETOUTLETPIPELENGTH
hotwaterinletoutletpipelength
0.990
HOTWATEROUTLETHEIGHT
hotwateroutletheight
5.714
HOTWATEROUTLETRADIUS
hotwateroutletradius
0.167
MASSUNIT
massunit
1
MAWP
mawp
160.000
MAWT
mawt
210.000
MAXIMUM_INPUT
maximum input
2000000
MAXIMUM_NATURAL_GAS_PRESSURE
maximum natural gas pressure
28.000
MINIMUM_NATURAL_GAS_PRESSURE
minimum natural gas pressure
4
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
OVERALL_DEPTH
overall depth
5.050
OVERALL_HEIGHT
overall height
6.667
OVERALL_WIDTH
overall width
2.825
PART_TYPE
part type
0
PHASE
phase
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SAFETY_VALVE_INLET
safety valve inlet
Dependent on Trim Pressure
SHARED
shared
0
SKIDPLATEBACKOFFSET
skidplatebackoffset
0.167
SKIDPLATEHEIGHT
skidplateheight
0.021
SKIDPLATEHOLESFRONTOFFSET
skidplateholesfrontoffset
2.036
SKIDPLATEHOLESSIDEOFFSET
skidplateholessideoffset
1.203
SUPPLYAIRFLOW
supplyairflow
25,600 SCFH 27,500 SCFH
UNIT_SIZE_OUTPUT
unit size/output
56 BHP
VERSION
version
2013
WATER_INLET_AND_OUTLET
water inlet and outlet
4
WATER_VOLUME
water volume
102.000
WATERINLETCOLLARHEIGHT
waterinletcollarheight
0.854
WATERINLETCOLLARSIDEOFFSET
waterinletcollarsideoffset
0.406
WATERINLETCOLLARTOPOFFSET
waterinletcollartopoffset
0.432
WATERINLETCOLLARWIDTH
waterinletcollarwidth
0.812
WATERINLETHEIGHT
waterinletheight
1.266
WATERINLETRADIUS
waterinletradius
0.167
WEIGHT__DRY_
weight (dry)
2360
WEIGHT__OPERATING_
weight (operating)
3210
WORK_PLANE_BASED
work plane-based
0
NAME
name
EDR-2000
Preview - Generation
Preview
3D
2D