Catalog navigation
Výběr CAD modelu
All
Electro
Discontinued product
Product discontinued since 31. 8. 2024. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
HELP_VARIABLE
Company
CKD
Description
ECS-06-FP1
Bill of material
ECS-06-02005-EM1NNNNN-M-FP1
MODEL
Model no.
ECS
A
Body size
06
B
Screw lead
C
Stroke length
POS
mm
Enter value for POS
mm
cm
inch
ft
D
Motor mounting method
E
Motor specifications
F
Motor capacity
G
Brake
H
Origin sensor
I
Limit Sensor
J
Option
K
Option 2
L
Special specifications
M : Magnetic slider
INFOTEXT
Infotext
Dimensions
LL
L
258 mm
AA
A
65 mm
M
3
N
8
P
120 mm
W
Weight
2.9 kg
Preview - Generation
Náhled
3D
2D