Catalog navigation
CAD model selection
All
Electro
Discontinued product
Product discontinued since 31 Aug 2024. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
HELP_VARIABLE
Company
CKD
Description
ECS-05-FP1
Bill of material
ECS-05-02005-EM1NNNNN-M-FP1
MODEL
Model no.
ECS
A
Body size
05
B
Screw lead
C
Stroke length
POS
mm
Enter value for POS
mm
cm
inch
ft
D
Motor mounting method
E
Motor specifications
F
Motor capacity
G
Brake
H
Origin sensor
I
Limit Sensor
J
Option
K
Option 2
L
Special specifications
M : Magnetic slider
INFOTEXT
Infotext
Dimensions
LL
L
216 mm
AA
A
60 mm
M
2
N
3
P
40 mm
W
Weight
1.5 kg
Preview - Generation
Preview
3D
2D