您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
131991
Baldor Reliance
Dodge
Bearings
Eccentric Collar
SXV Intermediate Duty
Pillow Blocks
Powered by
CAD模型選擇
All
Electro
All
Electro
{baldor/dodge/bearings/eccentric_collar/sxv_intermediate_duty/pillow_blocks/p2b_sxvb_hi_asmtab.prj},{NB=131991},{SERIES=207},{SS=1-1/4},{SS1=1.250000},{PN=131991},{DESCRIPTION=P2B-SXVB-104},{BOD=2.83460},{WEIGHT=4.3},{A=1.53},{A1=1.5300000},{B=6.50},{B1=6.5000000},{C=1.75},{C1=1.7500000},{DMIN=4.68},{DMIN1=4.6800000},{DMAX=5.44},{DMAX1=5.4400000},{F=1/2},{F1=0.5000000},{G=0.94},{G1=0.9400000},{H=0.65},{H1=0.6500000},{J=3.69},{J1=3.6900000},{L=2.13},{L1=2.1300000},{M=1.81},{M1=1.8100000},{R=0.37},{R1=0.3700000},{S=1.16},{S1=1.1600000},{U=2.91},{V=5.82},{W=0.56},{X=0.12},{CAPS=3065},{CAPD=5759},{PPATH=p2b_sxvb_hi_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
Baldor Reliance
Description
Eccentric Collar Low Backing Height Intermediate Duty Two-Bolt Pillow Block Inch Bore - Eccentric Collar Pillow Block Bearings -(Intermediate Duty) -Low Backing Height
Bill of material
131991
SERIES
Series
207
207
SS
Shaft Size
1-1/4
1-1/4
Inch
PN
Part No.
131991
131991
DESCRIPTION
Description
P2B-SXVB-104
P2B-SXVB-104
WEIGHT
Weight
4.3
4.3
lbs
A
1.53
1.53
Inch
B
6.50
6.50
Inch
C
1.75
1.75
Inch
DMIN
Dmin
4.68
4.68
Inch
DMAX
Dmax
5.44
5.44
Inch
F
Bolt Diameter
1/2
1/2
Inch
G
0.94
0.94
Inch
H
0.65
0.65
Inch
J
3.69
3.69
Inch
L
2.13
2.13
Inch
M
1.81
1.81
Inch
R
0.37
0.37
Inch
S
1.16
1.16
Inch
U
2.91
2.91
Inch
V
5.82
5.82
Inch
W
0.56
0.56
Inch
X
0.12
Inch
Preview - Generation
預覽
生成CAD模型
3D
2D