Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
ETA
Description
E COMP - E COMP Cabinet double door
Bill of material
ECOMP101440
CODE
Code
LODLEVEL
LOD Level
DESCRGEN
General description
DESCRAGG
Additional description
E COMP Compact enclosure sheet steel - Blank door
MAT
Material
Housing: DC01 sheet steel
SMAT
Material thickness
Housing:1,5mm
VER
Painting
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
COL
Color
Enclosure and door: colour RAL 7035 textured finish.
B
mm
A
mm
P
P - Depth
mm
C
mm
D
mm
E
mm
F
mm
L
L - Length
mm
H
H - Height
mm
P1
mm
WEIGHT
Weight
kg
IP
IP55
NEMA
NEMA 12
IK
IK10
MCONF
CONFORMITY MARKS
CE - UKCA - Ex - TUV - RINA - cULus Listed - EAC - RoHS
PFOR
Supply parts
Fully welded enclosure complete with upper aesthetic profile; double blank front door complete with 2 stiffening profiles and a 3mm diam. double bar locking system; modular cable entry double bottom with modular elements and sealing gasket included; front-inserted mounting plate.
CONF
Packaging
1 piece(s)
PACK
Packaging
Pallet + ETA green cardboard
WEIGHTPACK
Weight pack
kg
AAQ326
https://www.eta.it/sito/prodotto-dettaglio.php?i_n=53517
EDZ
Preview - Generation
Preview
3D
2D