Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
LEM
Description
DVM 3600
Bill of material
DVM 3600
ORDERNO
DVM 3600
ACCURACY
accuracy
0.5 %
APPLICATIONS
applications
Drives Power Supplies Renewable Energies Traction Welding
MEASUREMENT
measurement
Voltage
MEASURING_RANGE
measuring range
5400 V
MOUNTING
mounting
Panel
NOMINAL_VALUE
nominal value
3600 V
OP__TEMPERATURE
op. temperature
-40 °C 85 °C
PRIMARY_SIGNAL
primary signal
AC + DC
SECOND__NOMINAL_SIGNAL
second. nominal signal
Current
SECOND__NOMINAL_SIGNAL_VALUE
second. nominal signal value
Instantaneous 50 mA
SERIES
series
DVM
SUPPLY_VOLTAGE
supply voltage
External DC Bipolar
SUPPLY_VOLTAGE_RANGE
supply voltage range
12 - 24 V
TECHNOLOGY
technology
Insulation Digital Technology
NAME
name
DVM 3600
Preview - Generation
Preview
3D
2D