Catalog navigation
CAD模型选择
全部
Electro
HELP_VARIABLE
Company
LEM
Description
DVC 1000-P
Bill of material
DVC 1000-P
ORDERNO
DVC 1000-P
ACCURACY
accuracy
1.5 %
APPLICATIONS
applications
Drives Power Supplies Renewable Energies Traction Welding
MEASUREMENT
measurement
Voltage
MEASURING_RANGE
measuring range
1500 V
MOUNTING
mounting
PCB
NOMINAL_VALUE
nominal value
1000 V
OP__TEMPERATURE
op. temperature
-40 °C 85 °C
PRIMARY_SIGNAL
primary signal
AC + DC
SECOND__NOMINAL_SIGNAL
second. nominal signal
Voltage
SECOND__NOMINAL_SIGNAL_VALUE
second. nominal signal value
Instantaneous Unipolar 0-5V
SERIES
series
DVC-P
SUPPLY_VOLTAGE
supply voltage
External DC Unipolar
SUPPLY_VOLTAGE_RANGE
supply voltage range
5 - 5 V
TECHNOLOGY
technology
Isolation Amplifier
NAME
name
DVC 1000-P
Preview - Generation
预览
3D
2D