Catalog navigation
CADモデル選択
全て
Electro
HELP_VARIABLE
Company
LEM
Description
DV 4200SP3
Bill of material
DV 4200SP3
ORDERNO
DV 4200SP3
ACCURACY
accuracy
0.3 %
APPLICATIONS
applications
Traction
MEASUREMENT
measurement
Voltage
MEASURING_RANGE
measuring range
6000 V
MOUNTING
mounting
Panel
NOMINAL_VALUE
nominal value
4200 V
OP__TEMPERATURE
op. temperature
-40 °C 85 °C
PRIMARY_SIGNAL
primary signal
AC + DC
SECOND__NOMINAL_SIGNAL
second. nominal signal
Current
SECOND__NOMINAL_SIGNAL_VALUE
second. nominal signal value
Instantaneous 50 mA
SERIES
series
DV
SUPPLY_VOLTAGE
supply voltage
External DC Bipolar
SUPPLY_VOLTAGE_RANGE
supply voltage range
15 - 24 V
TECHNOLOGY
technology
Insulation Digital Technology
NAME
name
DV 4200SP3
Preview - Generation
プレビュー
3D
2D