Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Hugro
Description
Druckausgleichselement (Metrisch) - mit Membrane, Edelstahl
Bill of material
HUGRO 557.15PF.44
ARTNR
Order number
557.15PF.44
AG
Thread
M12x1.5
SW
Width across flats
17 mm
H
Dimension
7 mm
GL
Thread lenght
8 mm
ST
Piece number
10
ZTN
Zolltarifnummer
39269097
GPS
Weight
0.30 kg/100
Preview - Generation
Preview
3D
2D