Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
TENMAT
Description
Downlight Covers
Bill of material
300mm
ORDERNO
ALWAYS_VERTICAL
always vertical
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CUT_OUT_SIZE
cut-out size
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
HEIGHT
height
HOST
host
0
IFC_CLASSIFICATION
ifc classification
Building Element Proxy
MANUFACTURER
manufacturer
Tenmat ltd
MASSUNIT
massunit
1
MATERIAL_GRADE
material/grade
Firefly 109
PART_TYPE
part type
0
PERFORMANCE
performance
BS EN 1366-3:2009 & BS 476, ETA-12/0332, 1224-CPR-0341, CE Marked
RADIUS
radius
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TENMAT_ITEM_NUMBER
tenmat item number
TOP_RADIUS
top radius
URL
url
https://www.tenmat.com/passive-fire-protection/
VERSION
version
2015
WALL_THICKNESS
wall thickness
WORK_PLANE_BASED
work plane-based
0
NAME
name
LENGTH
length
WIDTH
width
YOUTUBE_CLIP
youtube clip
Preview - Generation
Preview
3D
2D