Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
DK34-9,5/110/124 - Contrast Sensors
Bill of material
DK34-9,5/110/124
PRODUCT_PICTURE
Product Picture
MANUID
DK34-9,5/110/124
DESCSHORT
Short Description
Print mark contrast sensor DK34-9,5/110/124
EAN
4050143011681
MANUTYPEDESC
Manufacturer Type Description
DK34-9,5/110/124
BAC640005
Max. output current
200 mA
BAD931005
Nominal sensor width
10 mm
BAA038006
min. ambient temperature
-20 °C
BAD859008
Type of light
Multi-colored LED
BAD915006
Voltage type
DC
BAD823004
Width of sensor
33 mm
BAD950006
Material of the optical surface
Glass
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
Polycarbonate
BAD856005
Length of sensor
60.8 mm
BAD849004
Height of sensor
85.6 mm
BAD900004
Switch frequency
16500.000 Hz
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.190
LENGTH
0.161
WIDTH
0.081
DEPTH
0.040
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
3D
2D