Catalog navigation
CAD模型選擇
All
Electro
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
DK12-11-5215 - Contrast Sensors
Bill of material
DK12-11-5215
PRODUCT_PICTURE
Product Picture
MANUID
DK12-11-5215
DESCSHORT
Short Description
Print mark contrast sensor DK12-11-5215
EAN
4050143084258
MANUTYPEDESC
Manufacturer Type Description
DK12-11-5215
BAC640005
Max. output current
100 mA
BAD931005
Nominal sensor width
11 mm
BAA038006
min. ambient temperature
-20 °C
BAD859008
Type of light
Red light, non-polarized
BAD915006
Voltage type
DC
BAD823004
Width of sensor
41.5 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
Zink print cast
BAD856005
Length of sensor
15 mm
BAD849004
Height of sensor
49 mm
BAD900004
Switch frequency
10000.000 Hz
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.080
LENGTH
0.116
WIDTH
0.074
DEPTH
0.029
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Preview - Generation
預覽
3D
2D