Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Connols-Air
Description
Diffuser-Supply_Linear-Slot_TL-XX11
Bill of material
OXFVXLSK4
ORDERNO
VAR04_CSI
04 csi
23 36 16
VAR1_SLOT
1 slot
1
VAR1_WAY
1 way
1
VAR11
11
1
VAR2_SLOT
2 slot
0
VAR2_WAY
2 way
0
VAR4_SLOT
4 slot
0
VAR95_CSI
95 csi
15840
AIR_FLOW_MAXIMUM
air flow maximum
AIR_FLOW_MINIMUM
air flow minimum
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
D3040100
CATEGORY
category
Air Terminal
COOLING_AIR_ENTERING_TEMPERATURE_MAXIMUM
cooling air entering temperature maximum
68.000
COOLING_AIR_ENTERING_TEMPERATURE_MINIMUM
cooling air entering temperature minimum
50
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
Slot Diffuser
DESIGN_OPTION
design option
-1
DUCTED
ducted
1
HEATING_AIR_ENTERING_TEMPERATURE_MAXIMUM
heating air entering temperature maximum
120.000
HEATING_AIR_ENTERING_TEMPERATURE_MINIMUM
heating air entering temperature minimum
80.000
HEIGHT
height
1.125
HOST
host
0
INLET
inlet
INTERFERENCE_CLEARANCE
interference clearance
1
LENGTH
length
MANUFACTURER
manufacturer
Acutherm
MANUFACTURER_ADDRESS
manufacturer address
1766 Sabre Street, Hayward, CA 94545
MANUFACTURER_FAX
manufacturer fax
510-785-2517
MANUFACTURER_PHONE
manufacturer phone
510-785-0510
MANUFACTURER_TOLL_FREE_PHONE
manufacturer toll free phone
1-800-544-1840
MASSUNIT
massunit
1
MATERIAL
material
ALUMINUM
MAX_FLOW
max flow
MIN_FLOW
min flow
MODEL
model
NOISE_MAXIMUM
noise maximum
NOISE_MINIMUM
noise minimum
<15
NOMINAL_LENGTH
nominal length
OD_CTRL
od ctrl
OMNICLASS_NUMBER
omniclass number
23.75.70.21.27
OMNICLASS_TITLE
omniclass title
Air Outlets and Inlets
PART_TYPE
part type
0
PRESSURE_DROP_MAXIMUM
pressure drop maximum
0.250
PRESSURE_DROP_MINIMUM
pressure drop minimum
0.050
RETURN_AIR_PLENUM
return air plenum
0
ROOM_CALCULATION_POINT
room calculation point
0
ROOM_TEMPERATURE
room temperature
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SLOT_LENGTH
slot length
SLOT_WIDTH
slot width
0.214
SUBCATEGORY
subcategory
Slot Diffuser
TYPE_C
type c
1
TYPE_C_CTRL
type c ctrl
1
TYPE_CW
type cw
0
TYPE_D
type d
0
VERSION
version
2011
WEIGHT_LB
weight lb
WIDTH
width
0.333
WORK_PLANE_BASED
work plane-based
1
NAME
name
Preview - Generation
Preview
3D
2D