Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Schmalz
Description
Sealing ring for SPC suction plate - DR-SPC 160 NBR-55
Bill of material
SCHMALZ 10.01.01.01190 DR-SPC 160 NBR-55
NAME
Name
10_01_01_01190
NNCUSTOM
DR-SPC 160 NBR-55
NTCUSTOM
Dichtring für SPC-Saugplatte
NBCUSTOM
DR-SPC 160 NBR-55
LINACUSTOM
DR-SPC 160 NBR-55
ARTNR
Order number
10.01.01.01190
C126
d2
109.2 mm
C1804
d5
55 mm
C614
Ds
160 mm
C1688
Dmax(S)
168 mm
C117
H
24.5 mm
C171
Z
4.5 mm
C946
Baugröße
160
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C575
Weight
147.3 g
Preview - Generation
Preview
3D
2D