Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Schmalz
Description
Sealing Profiles DI-PROF - DI-PROF 10x6 MOS EPDM-20
Bill of material
SCHMALZ 10.07.04.00006 DI-PROF 10x6 MOS EPDM-20
NAME
Name
10_07_04_00006
NNCUSTOM
DI-PROF 10x6 MOS EPDM-20
NTCUSTOM
Dichtprofil
NBCUSTOM
DI-PROF 10x6 MOS EPDM-20
LINACUSTOM
DI-PROF 10x6 MOS EPDM-20
ARTNR
Order number
10.07.04.00006
C114
B
10 mm
C117
H
6 mm
C1023
Profilradius (min)
10 mm
Preview - Generation
Preview
3D
2D