Catalog navigation
Селекция на CAD модел
All
Electro
HELP_VARIABLE
Company
LEM
Description
DHR 400 C420
Bill of material
DHR 400 C420
ORDERNO
DHR 400 C420
ACCURACY
accuracy
1 %
APPLICATIONS
applications
Automation Smart Grid
MEASUREMENT
measurement
Current
MEASURING_RANGE
measuring range
1000 A
MOUNTING
mounting
Panel
NOMINAL_VALUE
nominal value
400 A
OP__TEMPERATURE
op. temperature
-40 °C 70 °C
PRIMARY_SIGNAL
primary signal
AC + DC
SECOND__NOMINAL_SIGNAL
second. nominal signal
Current
SECOND__NOMINAL_SIGNAL_VALUE
second. nominal signal value
DC TRMS 4-20mA
SERIES
series
DHR
SUPPLY_VOLTAGE
supply voltage
External DC Unipolar
SUPPLY_VOLTAGE_RANGE
supply voltage range
20 - 50 V
TECHNOLOGY
technology
Open loop Hall effect
NAME
name
DHR 400 C420
Preview - Generation
Преглед
3D
2D