Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
LEM
Description
DHAB S159
Bill of material
DHAB S159
ORDERNO
DHAB S159
ACCURACY
accuracy
3.3 %
APPLICATIONS
applications
Automotive Battery Management
MEASUREMENT
measurement
Current
MEASURING_RANGE
measuring range
600 A
MOUNTING
mounting
Panel
NOMINAL_VALUE
nominal value
100 A, 600 A
OP__TEMPERATURE
op. temperature
-40 °C 125 °C
PRIMARY_SIGNAL
primary signal
AC + DC
SECOND__NOMINAL_SIGNAL
second. nominal signal
Voltage
SECOND__NOMINAL_SIGNAL_VALUE
second. nominal signal value
Instantaneous Unipolar 0-5V
SERIES
series
DHAB V2
SUPPLY_VOLTAGE
supply voltage
External DC Unipolar
SUPPLY_VOLTAGE_RANGE
supply voltage range
5 - 5 V
TECHNOLOGY
technology
Open loop Hall effect
NAME
name
DHAB S159
Preview - Generation
Preview
3D
2D