Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Heiss
Description
Design 110-1 - Basic Attachment
Bill of material
HEISS SZ 100-40/20/0.1-110-1.003---(L1=40, L2=25, M=M16, X=0, ZB=keine)
TYP
Type designation
BD
Line pressure
100 bar
BF
Design
110 - 1
KOLBEN
Piston diameter Ø
mm
D
Rod diameter Ø
mm
KS
Piston-rod end
FA
Function types
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
X
Stroke Nut
mm
Enter value for X
Stroke Nut
mm
cm
inch
ft
M
Thread
B2L2
Thread depth/length
mm
Enter value for B2L2
Thread depth/length
mm
cm
inch
ft
ZB
Accessory Parts
L1
Length
mm
Enter value for L1
Length
mm
cm
inch
ft
B1
Length
mm
LINK
Link
General Technical Data
LINKZ
Link
Accessory Parts
D1
Diameter
mm
D2M
Thread
mm
D3
Diameter
mm
L003
Length
mm
L004
Length
mm
L005006
Length
mm
L2
Length
mm
L3
Length
mm
L4
Length
mm
L6
Length
mm
G
Thread
ALFA
Length x angle
mm x °
Preview - Generation
Preview
3D
2D