目錄: Dadco
Created: 30.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dadco
U.0175.025.TO.180
Dadco
Ultra Force Serie
Powered by
CAD模型選擇
All
Electro
All
Electro
{dadco/ultra_force_serie/u.0175_assy_tab.prj},{NB=U.0175.025.TO.180 (0)},{IDNR=},{TNR=U.0175.025},{S=25.0},{SMOVE=0},{C=55.0},{L=80.0},{DRUCK=180},{PPATH=u.0175_sbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
Dadco
Description
DADCO U.0175 - Ultra Force Azotic- gas-filled spring device
Bill of material
U.0175.025.TO.180
IDNR
Ident number
TNR
Part number
U.0175.025
U.0175.025
S
25.0
25.0
mm
SMOVE
Position plunger
mm
Enter value for SMOVE
Position plunger
mm
cm
inch
ft
確定
C
55.0
55.0
mm
L
80.0
80.0
mm
DRUCK
Pressure
bar
Preview - Generation
預覽
生成CAD模型
3D
2D