Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Dadco
Description
DADCO SC.04700 - Super-Kompakt Stickstoff-Gasdruckfeder 47kN/4,7 Tonnen
Bill of material
SC.04700.25.TO150
IDNR
Identnummer
TNR
Teilenummer
SMOVE
Position Kolbenstange
mm
Enter value for SMOVE
Position Kolbenstange
mm
cm
inch
ft
S
mm
C
mm
L
mm
DRUCK
Befülldruck
bar
A
75.000 mm
B
50.000 mm
D
18.000 mm
R
2.500 mm
H
8.000 mm
F
40.000 mm
M
Gewinde
M8x1.25
Preview - Generation
Preview
3D
2D