Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Laird Thermal
Description
DAC060-24-02-00-00
Bill of material
110CAO4D1
ORDERNO
110CAO4D1
DESCRIPTION
description
DAC-060-24-02
HEIGHT
height
3.58 in[ 91 ] mm
LENGTH
length
9.06 in[ 230 ] mm
POWER
power
110 W
QCMAX_T_0__C
qcmaxδt=0 °c
58 W
VOP
vop
24 V
WIDTH
width
4.8 in[ 122 ] mm
VAR_TMAXQC_0_W
δtmaxqc=0 w
69 °C
NAME
name
110CAO4D1
SOURCEURL
sourceurl
https://lairdthermal.com/products/thermoelectric-cooler-assemblies/peltier-cascade-series
Preview - Generation
Preview
3D
2D