Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Laird Thermal
Description
DA-135-24-02-00-00
Bill of material
MP098EWPP
ORDERNO
MP098EWPP
ASSEMBLY_SERIES
assembly series
PowerCool
DESCRIPTION
description
DA-135-24-02
HEIGHT
height
3.7 in[ 94 ] mm
LENGTH
length
11.81 in[ 300 ] mm
POWER
power
166 W
QCMAX_T_0__C
qcmaxδt=0 °c
135 W
VOP
vop
24 V
WIDTH
width
5.98 in[ 152 ] mm
VAR_TMAXQC_0_W
δtmaxqc=0 w
35 °C
NAME
name
MP098EWPP
SOURCEURL
sourceurl
https://lairdthermal.com/products/thermoelectric-cooler-assemblies/peltier-plate-assemblies
Preview - Generation
Preview
3D
2D