Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Laird Thermal
Description
DA-045-12-02-00-00
Bill of material
RV6FQ3DAZ
ORDERNO
RV6FQ3DAZ
ASSEMBLY_SERIES
assembly series
PowerCool
DESCRIPTION
description
DA-045-12-02
HEIGHT
height
3.39 in[ 86 ] mm
LENGTH
length
6.3 in[ 160 ] mm
POWER
power
73 W
QCMAX_T_0__C
qcmaxδt=0 °c
48 W
VOP
vop
12 V
WIDTH
width
4.8 in[ 122 ] mm
VAR_TMAXQC_0_W
δtmaxqc=0 w
50 °C
NAME
name
RV6FQ3DAZ
SOURCEURL
sourceurl
https://lairdthermal.com/products/thermoelectric-cooler-assemblies/peltier-plate-assemblies
Preview - Generation