Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Laird Thermal
Description
DA-024-12-02-00-00
Bill of material
U78JZ02IE
ORDERNO
U78JZ02IE
ASSEMBLY_SERIES
assembly series
PowerCool
DESCRIPTION
description
DA-024-12-02
HEIGHT
height
2.64 in[ 67 ] mm
LENGTH
length
3.15 in[ 80 ] mm
POWER
power
29 W
QCMAX_T_0__C
qcmaxδt=0 °c
24 W
VOP
vop
12 V
WIDTH
width
2.36 in[ 60 ] mm
VAR_TMAXQC_0_W
δtmaxqc=0 w
44 °C
NAME
name
U78JZ02IE
SOURCEURL
sourceurl
https://lairdthermal.com/products/thermoelectric-cooler-assemblies/peltier-plate-assemblies
Preview - Generation
Preview
3D
2D