Catalog navigation
CAD模型选择
全部
Electro
HELP_VARIABLE
Company
LEM
Description
CV 4-4000
Bill of material
CV 4-4000
ORDERNO
CV 4-4000
ACCURACY
accuracy
1 %
APPLICATIONS
applications
Drives Power Supplies Renewable Energies Traction Welding
MEASUREMENT
measurement
Voltage
MEASURING_RANGE
measuring range
4000 V
MOUNTING
mounting
Panel
NOMINAL_VALUE
nominal value
2828 V
OP__TEMPERATURE
op. temperature
-25 °C 70 °C
PRIMARY_SIGNAL
primary signal
AC + DC
SECOND__NOMINAL_SIGNAL
second. nominal signal
Voltage
SECOND__NOMINAL_SIGNAL_VALUE
second. nominal signal value
Instantaneous 7.07 V
SERIES
series
CV4
SUPPLY_VOLTAGE
supply voltage
External DC Bipolar
SUPPLY_VOLTAGE_RANGE
supply voltage range
15 - 15 V
TECHNOLOGY
technology
Closed loop Fluxgate C type
NAME
name
CV 4-4000
Preview - Generation
预览
3D
2D