Catalog navigation
Výběr CAD modelu
All
Electro
HELP_VARIABLE
Company
LEM
Description
CTSR 0.6-TPSP2
Bill of material
CTSR 0.6-TPSP2
ORDERNO
CTSR 0.6-TPSP2
ACCURACY
accuracy
1.5 %
APPLICATIONS
applications
Drives Power Supplies Renewable Energies Welding
MEASUREMENT
measurement
Current
MEASURING_RANGE
measuring range
0.85 A
MOUNTING
mounting
PCB
NOMINAL_VALUE
nominal value
0.6 A
OP__TEMPERATURE
op. temperature
-40 °C 105 °C
PRIMARY_SIGNAL
primary signal
AC + DC
SECOND__NOMINAL_SIGNAL
second. nominal signal
Voltage
SECOND__NOMINAL_SIGNAL_VALUE
second. nominal signal value
Instantaneous 2.5 +- 1.486 V
SERIES
series
CTSR
SUPPLY_VOLTAGE
supply voltage
External DC Unipolar
SUPPLY_VOLTAGE_RANGE
supply voltage range
5 - 5 V
TECHNOLOGY
technology
Closed loop Fluxgate CTSR type
NAME
name
CTSR 0.6-TPSP2
Preview - Generation
Náhled
3D
2D