Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Wain Electrical
Description
Crimp contacts 650A
Bill of material
CHSM650-240
ORDERNO
CHSM650-240
CONTACT_RESISTANCE
contact resistance
≤0.3mΩ
MATERIA
materia
copper alloy
STRIPPING_LENGTH
stripping length
46mm
SURFACE
surface
silver plated
VAR_MM2
-mm2
240mm2
NAME
name
CHSM650-240
Preview - Generation
Preview
3D
2D